Switches & Sockets
N2100 CV Blank cover plate - 1M - Champagne
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA210000N1902
Color: Champagne.
Blank cover plate for spare spaces.
Size: 1 module
More about N2100 CV Blank cover plate - 1M - Champagne
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Thermoplastic |
Surface Finishing | Surface protection: Decor |
Package Width | 0.082 metre |
Package Length | 0.088 metre |
Package Height | 0.063 metre |
Invoice Description | N2100 CV - Blank cover plate - 1M - Champagne |
Product Range | Zenit |
Package Gross Weight | 0.06 kilogram |
Extended Product Type | N2100 CV |
Color | Brass |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review