Switches & Sockets
N2102.5 BL - Switch 1-gang, 2-way, SP - 1 M - White
Out of stock
Product Id
2CLA210250N1102
Color: White.
Rated voltage: 110 - 250 Vac
Rated current: 16AX
Screwless terminals
With neutral (N) terminal (4 wires)
Included: indicator LED lamp N2191 VD (230 Vac)
Size: 1 module.
More about N2102.5 BL - Switch 1-gang, 2-way, SP - 1 M - White
MRP (Indian Rupees) | 1407 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 250 volt |
Material | Plastic |
Wiring Configuration | Two-way switch |
Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
Number Of Modules | 1 |
Package Width | 77 millimetre |
Package Length | 297 millimetre |
Package Height | 50 millimetre |
Invoice Description | N2102.5 BL - Switch 1-gang, 2-way, SP - 1 M - White |
Product Range | Zenit |
Package Gross Weight | 0.15 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Function lighting: Illuminated (on) |
Extended Product Type | N2102.5 BL |
Color | IVIE White |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Instructions and Manuals | Click Here |
Write Your Own Review