Switches & Sockets
N2104.2 BL - Push-button, SP with light symbol - 1M - White
Out of stock
Product Id
2CLA210420N1102
Color: White.
Rated voltage: 110 - 250 Vac
Rated current: 16AX
Screwless terminals
1-gang, 1-way - Normally Opened (NO) contact
Optional: locator LED lamp N2191 BL (127 Vac) or N2191 VD (230 Vac)
Size: 1 module.
More about N2104.2 BL - Push-button, SP with light symbol - 1M - White
MRP (Indian Rupees) | 577 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 250 volt |
Material | Plastic |
Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
Number Of Modules | 1 |
Number Of Poles | 1 |
Package Width | 0.132 metre |
Package Length | 0.32 metre |
Package Height | 0.04 metre |
Invoice Description | N2104.2 BL - Push-button, SP with light symbol - 1M - White |
Product Range | Zenit |
Package Gross Weight | 0.4 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2104.2 BL |
Color | IVIE White |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Instructions and Manuals | Click Here |
Write Your Own Review