Switches & Sockets
N2118.1 PL - Cover plate for data outlet 1-gang - 1M - Silver
Out of stock
Product Id
2CLA211810N1302
Color: Silver.
Cover plate for one 201X.X connector or and housing (refs.: 2017.2, 2017.3, 2018.5, 2018.6, 2018 and 2018.8)
With labeling area
Without shutter
Size: 1 module.
More about N2118.1 PL - Cover plate for data outlet 1-gang - 1M - Silver
MRP (Indian Rupees) | 639 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | 1 |
Package Width | 0.081 metre |
Package Length | 0.131 metre |
Package Height | 0.078 metre |
Invoice Description | N2118.1 PL - Cover plate for data outlet 1-gang - 1M - Silver |
Product Range | Zenit |
Package Gross Weight | 0.06 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2118.1 PL |
Color | Silver |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review