Switches & Sockets
N2150 BL TV terminal outlet F-type - 1M - White
Out of stock
Product Id
2CLA215000N1102
Color: White.
Single TV outlet - Dead-end
F type
For 75Ω impedance coaxial cable
Frequency range: 0 - 2.000 Mhz
Working voltage: 250 VRMS max.
Dielectric withstanding voltage: 500 VRMS min.
Contact resistance:
- 5 mΩ max. (center contact)
- 2 mΩ max. (outer contact)
Insulator resistance: 1.000 MΩ min.
Size: 1 module.
More about N2150 BL TV terminal outlet F-type - 1M - White
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Material | Material quality: Thermoplastic |
Surface Finishing | Surface protection: Untreated |
Number Of Modules | 1 |
Package Width | 0.082 metre |
Package Length | 0.088 metre |
Package Height | 0.063 metre |
Invoice Description | N2150 BL - TV terminal outlet F-type - 1M - White |
Product Range | Zenit |
Package Gross Weight | 0.78 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2150 BL |
Color | White |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review