Switches & Sockets
N2150.7 CV TV terminal outlet M-type - 1M - Champagne
Out of stock
Product Id
2CLA215070N1902
Color: Champagne.
Single TV outlet - Dead-end
M type - 9,52mm male
For 75Ω impedance coaxial cable
Avoid small bending radius
Frequency range: 5 - 2.400 Mhz
Connection loss: 1 dB
Isolation: >16 dB
Return loss: >7,6 dB
DC path (Vdc / mA / Tono): 34 max. / 500 max. / 22kHz - DiSEqC
Size: 1 module.
More about N2150.7 CV TV terminal outlet M-type - 1M - Champagne
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Material | Material quality: Thermoplastic |
Surface Finishing | Surface protection: Decor |
Number Of Modules | 1 |
Package Width | 77 millimetre |
Package Length | 297 millimetre |
Package Height | 50 millimetre |
Invoice Description | N2150.7 CV - TV terminal outlet M-type - 1M - Champagne |
Product Range | Zenit |
Package Gross Weight | 0.14 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2150.7 CV |
Color | Brass |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review