Switches & Sockets
N2155.9 PL
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA215590N1302
2CLA215590N1302 N2155.9 PL
More about N2155.9 PL
MRP (Indian Rupees) | 4909 |
---|---|
Compatibility | IVIE |
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 0.073 mm |
Package Length | 0.073 mm |
Package Height | 0.033 mm |
Invoice Description | 2CLA215590N1302 N2155.9 PL |
Product Range | Ivie |
Package Gross Weight | 0.053 kilogram |
Extended Product Type | N2155.9 PL |
Color | Silver |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review