Switches & Sockets
N2160.E AN - Resistive rotatory dimmer - 1M - Anthracite
Out of stock
Product Id
2CLA216010N1802
Color: Anthracite.
Rated voltage: 230 Vac / 50-60 Hz.
Min. power: 50 W.
Max. power: 500 W.
For incandescent and halogen lamps.
2 wire connection.
Size: 1 module.
More about N2160.E AN - Resistive rotatory dimmer - 1M - Anthracite
MRP (Indian Rupees) | 3351 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 220...220 volt |
Load Type | Resistive load |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | 1 |
Package Width | 0.1 metre |
Package Length | 0.129 metre |
Package Height | 0.06 metre |
Invoice Description | N2160.E AN - Resistive rotatory dimmer - 1M - Anthracite |
Product Range | Zenit |
Package Gross Weight | 0.41 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2160.E AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review