Switches & Sockets
N2185 BL USB Charger 1M (White Colour)
Out of stock
Product Id
2CLA218500N1102
2CLA218500N1102 N2185 BL USB Charger 1M
More about N2185 BL USB Charger 1M (White Colour)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | IVIE |
Output Voltage (Uout) | 5 volt |
Output Current Max (Iout) | 750 milliampere |
Operational Voltage | 100...240 volt |
Package Width | 0.073 mm |
Package Length | 0.073 mm |
Package Height | 0.033 mm |
Invoice Description | 2CLA218500N1102 N2185 BL USB Charger 1M |
Product Range | Ivie |
Package Gross Weight | 0.27 kilogram |
Mounting Type | Module frame |
Extended Product Type | N2185 BL |
Color | IVIE White |
Total GST Percentage | 18.00 |
HSN Number | 85043180 |
Country of origin | Viet Nam (VN) - Imported by ABB India Limited |
Write Your Own Review