Switches & Sockets
N2185 BL USB charger 750mA, 1-gang - 1M - White
₹2,741.00
(Inclusive of 18.00% GST)
Product Id
2CLA218500N1102
Color: White.
Input voltage: 100 - 240 Vac ±10%; 50/60 Hz
Input current: 0,12 A (with maximum load)
Output voltage: 5 Vdc ±5%
Output current: 750 mA
Power consumption in stand-by: <= 0,3W@230Vac
Energy efficiency: >= 66%
Operating temperature: 0ºC to 45ºC
Size: 1 module.
More about N2185 BL USB charger 750mA, 1-gang - 1M - White
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | IVIE |
Output Voltage (Uout) | 5 volt |
Output Current Max (Iout) | 750 milliampere |
Operational Voltage | 100...240 volt |
Package Width | 0.073 metre |
Package Length | 0.073 metre |
Package Height | 0.033 metre |
Invoice Description | N2185 BL - USB charger 750mA, 1-gang - 1M - White |
Product Range | Zenit |
Package Gross Weight | 0.27 kilogram |
Mounting Type | Module frame |
Extended Product Type | N2185 BL |
Color | White |
Total GST Percentage | 18.00 |
HSN Number | 85043180 |
Country of origin | Viet Nam (VN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,741.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,741.00
Free delivery
|
|
Write Your Own Review