Switches & Sockets
N2185 PL USB Charger 1M (Silver Colour)
Out of stock
Product Id
2CLA218500N1302
2CLA218500N1302 N2185 PL USB Charger 1M
More about N2185 PL USB Charger 1M (Silver Colour)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Compatibility | IVIE |
| Output Voltage (Uout) | 5 volt |
| Output Current Max (Iout) | 750 milliampere |
| Operational Voltage | 100...240 volt |
| Package Width | 0.073 mm |
| Package Length | 0.073 mm |
| Package Height | 0.033 mm |
| Invoice Description | 2CLA218500N1302 N2185 PL USB Charger 1M |
| Product Range | Ivie |
| Package Gross Weight | 0.27 kilogram |
| Mounting Type | Module frame |
| Extended Product Type | N2185 PL |
| Color | Silver |
| Total GST Percentage | 18.00 |
| HSN Number | 85043180 |
| Country of origin | Viet Nam (VN) - Imported by ABB India Limited |
Write Your Own Review


