Switches & Sockets
N2185 PL USB Charger 1M (Silver Colour)
Product Id
2CLA218500N1302
2CLA218500N1302 N2185 PL USB Charger 1M
More about N2185 PL USB Charger 1M (Silver Colour)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | IVIE |
Output Voltage (Uout) | 5 volt |
Output Current Max (Iout) | 750 milliampere |
Operational Voltage | 100...240 volt |
Package Width | 0.073 mm |
Package Length | 0.073 mm |
Package Height | 0.033 mm |
Invoice Description | 2CLA218500N1302 N2185 PL USB Charger 1M |
Product Range | Ivie |
Package Gross Weight | 0.27 kilogram |
Mounting Type | Module frame |
Extended Product Type | N2185 PL |
Color | Silver |
Total GST Percentage | 18.00 |
HSN Number | 85043180 |
Country of origin | Viet Nam (VN) - Imported by ABB India Limited |
Write Your Own Review