Switches & Sockets
N2185.2 PL - USB charger 2.000mA, 1-gang - 1M - Silver
Out of stock
Product Id
2CLA218520N1302
Color: Silver.
Input voltage: 100 - 230 Vac ±10%; 50/60 Hz.
Input current: 0,20 A (with maximum load).
Output voltage: 5 Vdc ±5%.
Output current: 2.000 mA.
Power consuption in stand-by: <= 0,01W@230Vac.
Energy efficiency: >= 79%.
Operating temparature: 0ºC to 45ºC.
Overload protection and auto-restart
Size: 1 module.
More about N2185.2 PL - USB charger 2.000mA, 1-gang - 1M - Silver
MRP (Indian Rupees) | 8323 |
---|---|
Compatibility | Zenit |
Output Voltage (Uout) | 5 volt |
Output Current Max (Iout) | 2000 milliampere |
Operational Voltage | 100...240 volt |
Package Width | 0.073 metre |
Package Length | 0.073 metre |
Package Height | 0.033 metre |
Invoice Description | N2185.2 PL - USB charger 2.000mA, 1-gang - 1M - Silver |
Product Range | Zenit |
Package Gross Weight | 0.045 kilogram |
Mounting Type | Module frame |
Extended Product Type | N2185.2 PL |
Color | Silver |
Total GST Percentage | 18.00 |
HSN Number | 85043180 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Instructions and Manuals | Click Here |
Write Your Own Review