Switches & Sockets
N2200 BL Blank cover plate - 2M - White
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA220000N1102
Color: White.
Blank cover plate for spare spaces.
Size: 2 modules
More about N2200 BL Blank cover plate - 2M - White
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Thermoplastic |
Surface Finishing | Surface protection: Untreated |
Package Width | 0.097 metre |
Package Length | 0.233 metre |
Package Height | 0.06 metre |
Invoice Description | N2200 BL - Blank cover plate - 2M - White |
Product Range | Zenit |
Package Gross Weight | 0.26 kilogram |
Extended Product Type | N2200 BL |
Color | White |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review