Switches & Sockets
N2201.9 PL - Rocker cover with symbol housing - 2M - Silver
Out of stock
Product Id
2CLA220190N1302
Color: Silver.
Spare rocker cover with housing for N2004.X symbols
Suitable for N2201.X, N2202.X, N2210 and N2204.X inserts
Size: 2 modules.
More about N2201.9 PL - Rocker cover with symbol housing - 2M - Silver
MRP (Indian Rupees) | 471 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Package Width | 0.082 metre |
Package Length | 0.088 metre |
Package Height | 0.063 metre |
Invoice Description | N2201.9 PL - Rocker cover with symbol housing - 2M - Silver |
Product Range | Zenit |
Package Gross Weight | 0.08 kilogram |
Extended Product Type | N2201.9 PL |
Color | Silver |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review