Switches & Sockets
N2208 BL Fuse holder - 2M - White
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA220800N1102
Color: White.
Rated voltage: 250 Vac
Rated current: 16A
Fuse type / dimension: glass tube / 6 x 24mm
Size: 2 modules.
More about N2208 BL Fuse holder - 2M - White
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 250 volt |
Width in Number of Modular Spacings | 2 |
Number Of Poles | 1 |
Package Width | 0.11 metre |
Package Length | 0.293 metre |
Package Height | 0.05 metre |
Invoice Description | N2208 BL - Fuse holder - 2M - White |
Product Range | Zenit |
Package Gross Weight | 0.29 kilogram |
Mounting Type | Snap mounting |
Extended Product Type | N2208 BL |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review