Switches & Sockets
N2214.5 CV Card timer switch 1-gang, 1-way, SP - 2M - Champagne
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA221450N1902
Color: Champagne.
Rated voltage: 110 - 250 Vac; 50/60 Hz
Rated current:
- Incandescent/halogen: 3.000W@230Vac / 1.600W@127Vac
- Fluorescent: 1.300VA@230Vac / 700VA@127Vac
- Electronic and ferromag. transf. and motors: 3.000VA@230Vac / 1.600VA@127Vac
For 54mm width cards
Locator LED lamp included
Time delayed switch: 5 - 90 seconds
Size: 2 modules.
More about N2214.5 CV Card timer switch 1-gang, 1-way, SP - 2M - Champagne
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Zenit |
Rated Voltage (Ur) | 230 volt |
Load Type | Universal |
Material | Plastic |
Surface Finishing | Surface protection: Decor |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | N2214.5 CV - Card timer switch 1-gang, 1-way, SP - 2M - Champagne |
Product Range | Zenit |
Package Gross Weight | 0.083 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2214.5 CV |
Color | Brass |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Instructions and Manuals | Click Here |
Write Your Own Review