Switches & Sockets
N2217.6 PL Telephone outlet RJ12 - 2M - Silver
Out of stock
Product Id
2CLA221760N1302
Color: Silver.
RJ12 type connector
6 contacts
Suitable for 2, 4 or 6 contscts jack
Screw terminals
Size: 2 modules.
More about N2217.6 PL Telephone outlet RJ12 - 2M - Silver
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Silver |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.23 kilogram |
| Package Height | 0.05 metre |
| Package Length | 0.293 metre |
| Package Width | 0.11 metre |
| Material | Material quality: Thermoplastic |
| Surface Finishing | Surface protection: Decor |
| Number Of Modules | 2 |
| Invoice Description | N2217.6 PL - Telephone outlet RJ12 - 2M - Silver |
| Extended Product Type | N2217.6 PL |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


