Switches & Sockets
N2218.2 CV - Cover plate for data outlet 2-gangs - 2M - Champagne
Out of stock
Product Id
2CLA221820N1902
Color: Champagne.
Cover plate for two 201X.X connectors and/or and housings (refs.: 2017.2, 2017.3, 2018.5, 2018.6, 2018 and 2018.8)
With labeling area
Without shutter
Size: 2 modules.
More about N2218.2 CV - Cover plate for data outlet 2-gangs - 2M - Champagne
MRP (Indian Rupees) | 778 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | 2 |
Package Width | 0.081 metre |
Package Length | 0.131 metre |
Package Height | 0.078 metre |
Invoice Description | N2218.2 CV - Cover plate for data outlet 2-gangs - 2M - Champagne |
Product Range | Zenit |
Package Gross Weight | 0.09 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2218.2 CV |
Color | Brass |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review