Switches & Sockets
N2224 PL Electronic door bell 230Vac - 2M - Silver
₹7,062.06
(Inclusive of 18.00% GST)
Product Id
2CLA222400N1302
Color: Silver.
Rated voltage: 230 Vac / 50-60 Hz
4 melodies available
Acoustic power at 1 meter with cover plate: 72 dB
Size: 2 modules.
More about N2224 PL Electronic door bell 230Vac - 2M - Silver
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Current Type | AC |
Rated Voltage (Ur) | 230 volt |
Width in Number of Modular Spacings | 2 |
Number Of Modules | 2 |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | N2224 PL - Electronic door bell 230Vac - 2M - Silver |
Product Range | Zenit |
Package Gross Weight | 0.122 kilogram |
Mounting Type | Flush mounted (plaster) |
Housing Material | Plastic |
Extended Product Type | N2224 PL |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,062.06
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Instructions and Manuals | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,062.06
Free delivery
|
|
Write Your Own Review