Switches & Sockets
CP-MD-N2CV - Cover plate - free@home motion sensor - 2M - Champagne
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA224160N1902
Color: Champagne.
Cover plate for free@home motion sensors and sensor/actuators code: MD-F-1.0.PB.1 and MSA-F.1.1.PB.1.
Size: 2 modules.
More about CP-MD-N2CV - Cover plate - free@home motion sensor - 2M - Champagne
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Thermoplastic |
Surface Finishing | Decor |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | CP-MD-N2CV - Cover plate - free@home motion sensor - 2M - Champagne |
Product Range | Zenit |
Package Gross Weight | 0.14 kilogram |
Extended Product Type | CP-MD-N2CV |
Color | Brass |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review