Switches & Sockets
N2244.5 CV - DND/MUR 2-gang interlocked switch - 2M - Champagne
Product Id
2CLA224450N1902
Color: Champagne.
Rated voltage: 110 - 250 Vac
Rated current: 16AX
Interlocked gangs
Gang 1: Make Up Room (MUR) green symbol
Gang 2: Do Not Disturb (DND) red symbol
To control N2180.4 & N2180.5 DND/MUR signaling lights
Size: 2 modules.
More about N2244.5 CV - DND/MUR 2-gang interlocked switch - 2M - Champagne
MRP (Indian Rupees) | 3351 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 250 volt |
Material | Plastic |
Wiring Configuration | Series switch |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | 2 |
Package Width | 77 millimetre |
Package Length | 297 millimetre |
Package Height | 50 millimetre |
Invoice Description | N2244.5 CV - DND/MUR 2-gang interlocked switch - 2M - Champagne |
Product Range | Zenit |
Package Gross Weight | 0.26 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Function lighting: Illuminated (on) |
Extended Product Type | N2244.5 CV |
Color | Brass |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Instructions and Manuals | Click Here |
Write Your Own Review