Switches & Sockets
N2248 BL Pullcord switch 1-gang, 1-way, SP - 2M - White
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA224800N1102
Color: White.
Rated voltage: 110 - 250 Vac
Rated current: 16 A
Screwless terminals
Cord length: 2 meters
Size: 2 modules.
More about N2248 BL Pullcord switch 1-gang, 1-way, SP - 2M - White
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Zenit |
Rated Voltage (Ur) | 250 volt |
Load Type | Resistive load |
Material | Plastic |
Surface Finishing | Surface protection: Untreated |
Package Width | 77 millimetre |
Package Length | 297 millimetre |
Package Height | 50 millimetre |
Invoice Description | N2248 BL - Pullcord switch 1-gang, 1-way, SP - 2M - White |
Product Range | Zenit |
Package Gross Weight | 0.23 kilogram |
Extended Product Type | N2248 BL |
Color | White |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Instructions and Manuals | Click Here |
Write Your Own Review