Switches & Sockets
N2260.2 AN - Universal rotatory/push dimmer - 2M - Anthracite
Product Id
2CLA226020N1802
Color: Anthracite.
Rated voltage: 230 Vac / 50 Hz
Min. power: 60 W/VA
Max. power:
- Incandescent: 500 W
- Halogen lamp with electronic transformer: 500 VA
- Halogen lamp with ferromagnetic transformer: 400 VA
2 wire connection
Optional: auxiliary control with N2X04.X push-buttons
Indicator LED lamp included
Operating temperature: 0 - 30ºC
Size: 2 modules.
More about N2260.2 AN - Universal rotatory/push dimmer - 2M - Anthracite
MRP (Indian Rupees) | 40309 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 230...230 volt |
Load Type | Universal |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | 2 |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | N2260.2 AN - Universal rotatory/push dimmer - 2M - Anthracite |
Product Range | Zenit |
Package Gross Weight | 0.082 kilogram |
Mounting Type | Surface mounted (plaster) |
Extended Product Type | N2260.2 AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Instructions and Manuals | Click Here |
Write Your Own Review