Switches & Sockets
N2260.8 BL - LED rotatory/push dimmer - 2M - White
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA226080N1102
Color: White.
Rated voltage: 127 Vac ± 10%
Frequency: 50 / 60 Hz (Nominal power: 140 W/VA)
Power (min./max load):
- LEDi: 2 / 55 W/VA (max. 10 lamps)
- Dimmable energy saving lamps: 2 / 55 W/VA (max. 10 lamps)
- LV LEDi with transformer (only type L or LC): 4 / 55 W/VA (max. 10 lamps)
- Incandescent lamps: 10 / 140 W/VA
- Halogen lamps: 10 / 140 W/VA
- LV halogen with transformer (only type L or LC): 10 / 140 W/VA (max. 10 lamps)
2 wire connection
Optional: auxiliary on/off with 2-way switch N2X02
Indicator LED lamp included
Back-up fuse: Electronic
Overload protection: Electronic
Ambient temperature: 0°C to +35°C
Size: 2 modules.
More about N2260.8 BL - LED rotatory/push dimmer - 2M - White
MRP (Indian Rupees) | 20328 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 127...127 volt |
Load Type | Universal and LED Retrofit |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
Number Of Modules | 2 |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | N2260.8 BL - LED rotatory/push dimmer - 2M - White |
Product Range | Zenit |
Package Gross Weight | 0.08 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2260.8 BL |
Color | IVIE White |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review