Switches & Sockets
N2260.9 AN - 1-10V rotary dimmer - 2M - Anthracite
Out of stock
Product Id
2CLA226090N1802
Color: Anthracite.
Rated voltage: 127 - 230 Vac / 50 - 60 Hz
Dimmable electronic ballast/driver with 1-10V control input.
Max. power:
- 230 Vac: 700 VA
- 127 Vac: 350 VA
Max. 6 ballasts per device
Indicator LED lamp included
Size: 2 modules.
More about N2260.9 AN - 1-10V rotary dimmer - 2M - Anthracite
MRP (Indian Rupees) | 13853 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 230...230 volt |
Load Type | Electronic ballast 1-10 V |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | 2 |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | N2260.9 AN - 1-10V rotary dimmer - 2M - Anthracite |
Product Range | Zenit |
Package Gross Weight | 0.069 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2260.9 AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Instructions and Manuals | Click Here |
Write Your Own Review