Switches & Sockets
N2261.2 PL - Electronic blind control 1-gang - 2M - Silver
Out of stock
Product Id
2CLA226120N1302
Color: Silver.
Rated voltage: 110 - 250 Vac; 50/60 Hz
Rated current: 700VA@230Vac / 350VA@127Vac
Direct control
Functions:
- PERS: standard blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations
- LAM: venetian type blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations
- Centralization (CEN): one N2261.2 can control all the N2261.2 centrally
Size: 2 modules.
More about N2261.2 PL - Electronic blind control 1-gang - 2M - Silver
| MRP (Indian Rupees) | 10664 |
|---|---|
| Degree of Protection | IP20 |
| Compatibility | Zenit |
| Rated Voltage (Ur) | 230 volt |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Number Of Poles | 1 |
| Package Width | 0.076 metre |
| Package Length | 0.076 metre |
| Package Height | 0.064 metre |
| Invoice Description | N2261.2 PL - Electronic blind control 1-gang - 2M - Silver |
| Product Range | Zenit |
| Package Gross Weight | 0.069 kilogram |
| Mounting Type | Flush mounted (plaster) |
| Extended Product Type | N2261.2 PL |
| Color | Silver |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Country of origin | Spain (ES) - Imported by ABB India Limited |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
| Instructions and Manuals | Click Here |
Write Your Own Review


