Switches & Sockets
N2261.2 CV - Electronic blind control 1-gang - 2M - Champagne
Out of stock
Product Id
2CLA226120N1902
Color: Champagne.
Rated voltage: 110 - 250 Vac; 50/60 Hz
Rated current: 700VA@230Vac / 350VA@127Vac
Direct control
Functions:
- PERS: standard blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations
- LAM: venetian type blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations
- Centralization (CEN): one N2261.2 can control all the N2261.2 centrally
Size: 2 modules.
More about N2261.2 CV - Electronic blind control 1-gang - 2M - Champagne
MRP (Indian Rupees) | 10664 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 230 volt |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | 2 |
Number Of Poles | 1 |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | N2261.2 CV - Electronic blind control 1-gang - 2M - Champagne |
Product Range | Zenit |
Package Gross Weight | 0.085 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2261.2 CV |
Color | Brass |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Instructions and Manuals | Click Here |
Write Your Own Review