Switches & Sockets
N2270 AN - Decorative trim - 2M - Anthracite
Out of stock
Product Id
2CLA227000N1802
Color: Anthracite.
Spare decorative trim
Suitable for N2201.X, N2202.X, N2210 and N2204.X inserts
Size: 2 modules.
More about N2270 AN - Decorative trim - 2M - Anthracite
MRP (Indian Rupees) | 167 |
---|---|
Compatibility | Zenit |
Package Width | 0.073 metre |
Package Length | 0.073 metre |
Package Height | 0.033 metre |
Invoice Description | N2270 AN - Decorative trim - 2M - Anthracite |
Product Range | Zenit |
Package Gross Weight | 0.02 kilogram |
Extended Product Type | N2270 AN |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review