Switches & Sockets
N2272.9 - Mounting plate for European box
Product Id
2CLA227290N1002
For horizontal installation.
To be installed with frames code:
- N2272: 1x N2272.9.
- N2273: 1x N2272.9 + 1x N2271.9.
- N2274: 2x N2272.9.
- N2275: 2x N2272.9 + 1x N2271.9.
Mounting plate suitable for 60 mm screw distance boxes code: 1099, 999 & 999.2 or surface mounting boxes code: 8592 & 8593.
With aligning flaps for multigang frames.
More about N2272.9 - Mounting plate for European box
MRP (Indian Rupees) | 167 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Metal |
Number of Gangs | 2 |
Surface Finishing | Matt |
Number Of Modules | Horizontal 4 ; Vertical 4 |
Package Width | 0.18 metre |
Package Length | 0.235 metre |
Package Height | 0.125 metre |
Invoice Description | N2272.9 - Mounting plate for European box |
Product Range | Zenit |
Package Gross Weight | 0.98 kilogram |
Extended Product Type | N2272.9 |
Color | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review