Switches & Sockets
N2273.1 BL Frame 3-gang / 2+2+2-modules - Basic - White
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA227310N1102
Color: White.
Size (height x width): 85 x 227 mm.
Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9.
Flush mounting boxes code: 1099, 999 & 999.2
Surface mounting boxes code: 8593.
More about N2273.1 BL Frame 3-gang / 2+2+2-modules - Basic - White
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Thermoplastic |
Number of Gangs | 3 |
Surface Finishing | Untreated |
Number Of Modules | Horizontal 6 ; Vertical 6 |
Package Width | 0.09 metre |
Package Length | 0.245 metre |
Package Height | 0.102 metre |
Invoice Description | N2273.1 BL - Frame 3-gang / 2+2+2-modules - Basic - White |
Product Range | Zenit |
Package Gross Weight | 0.27 kilogram |
Extended Product Type | N2273.1 BL |
Color | White |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review