Switches & Sockets
N2274 CV Frame 4-gang / 2+2+2+2-modules - Champagne
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA227400N1902
Color: Champagne.
Size (height x width): 85 x 298 mm.
Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9.
Flush mounting boxes code: 1099, 999 & 999.2
More about N2274 CV Frame 4-gang / 2+2+2+2-modules - Champagne
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Thermoplastic |
Number of Gangs | 4 |
Surface Finishing | Decor |
Number Of Modules | Horizontal 8 ; Vertical 8 |
Package Width | 0.09 metre |
Package Length | 0.325 metre |
Package Height | 0.1 metre |
Invoice Description | N2274 CV - Frame 4-gang / 2+2+2+2-modules - Champagne |
Product Range | Zenit |
Package Gross Weight | 0.515 kilogram |
Extended Product Type | N2274 CV |
Color | Brass |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review