Switches & Sockets
N2285 BL Charger 2xUSB 2M (White Colour)
Out of stock
Product Id
2CLA228500N1102
2CLA228500N1102 N2285 BL Charger 2xUSB 2M
More about N2285 BL Charger 2xUSB 2M (White Colour)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Compatibility | IVIE |
| Output Voltage (Uout) | 5 volt |
| Output Current Max (Iout) | 1500 milliampere |
| Operational Voltage | 100...240 volt |
| Package Width | 0.076 mm |
| Package Length | 0.076 mm |
| Package Height | 0.064 mm |
| Invoice Description | 2CLA228500N1102 N2285 BL Charger 2xUSB 2M |
| Product Range | Ivie |
| Package Gross Weight | 0.001 kilogram |
| Mounting Type | Module frame |
| Extended Product Type | N2285 BL |
| Color | IVIE White |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Country of origin | Viet Nam (VN) - Imported by ABB India Limited |
Write Your Own Review


