Switches & Sockets
N2285 PL Charger 2xUSB 2M (Silver Colour)
Out of stock
Product Id
2CLA228500N1302
2CLA228500N1302 N2285 PL Charger 2xUSB 2M
More about N2285 PL Charger 2xUSB 2M (Silver Colour)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | IVIE |
Output Voltage (Uout) | 5 volt |
Output Current Max (Iout) | 1500 milliampere |
Operational Voltage | 100...240 volt |
Package Width | 0.076 mm |
Package Length | 0.076 mm |
Package Height | 0.064 mm |
Invoice Description | 2CLA228500N1302 N2285 PL Charger 2xUSB 2M |
Product Range | Ivie |
Package Gross Weight | 0.001 kilogram |
Mounting Type | Module frame |
Extended Product Type | N2285 PL |
Color | Silver |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Viet Nam (VN) - Imported by ABB India Limited |
Write Your Own Review