Switches & Sockets
N2285 AN USB charger 1.500mA, 2-gang - 2M - Anthracite
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA228500N1802
Color: Anthracite.
Input voltage: 100 - 240 Vac ±10%; 50/60 Hz
Input current: 0,20 A (with maximum load)
Output voltage: 5 Vdc ±5%
Output current: 1.500 mA (total for both gangs)
Power consumption in stand-by: <= 0,3W@230Vac
Energy efficiency: >= 71%
Operating temperature: 0ºC to 35ºC
Size: 2 modules.
More about N2285 AN USB charger 1.500mA, 2-gang - 2M - Anthracite
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | IVIE |
Output Voltage (Uout) | 5 volt |
Output Current Max (Iout) | 1500 milliampere |
Operational Voltage | 100...240 volt |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | N2285 AN - USB charger 1.500mA, 2-gang - 2M - Anthracite |
Product Range | Zenit |
Package Gross Weight | 0.001 kilogram |
Mounting Type | Module frame |
Extended Product Type | N2285 AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Viet Nam (VN) - Imported by ABB India Limited |
Write Your Own Review