Switches & Sockets
N2288 RJ Schuko socket outlet srewless terminal - 2M - Red
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA228800N7002
Color: Red.
Rated voltage: 250 Vac
Rated current: 16A
Type F: 2P + E
Shuttered for child safety
Screwless terminals.
Suitable to identify special circuits.
Size: 2 modules.
More about N2288 RJ Schuko socket outlet srewless terminal - 2M - Red
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Zenit |
Package Width | 77 millimetre |
Package Length | 297 millimetre |
Package Height | 50 millimetre |
Invoice Description | N2288 RJ - Schuko socket outlet srewless terminal - 2M - Red |
Product Range | Zenit |
Package Gross Weight | 0.235 kilogram |
Extended Product Type | N2288 RJ |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review