Switches & Sockets
N2288.6 AN Schuko socket outlet srewless terminal - 2M - Anthracite
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA228860N1802
Color: Anthracite.
Rated voltage: 250 Vac
Rated current: 16A
Type F: 2P + E
Shuttered for child safety
Screwless terminals
Size: 2 modules.
More about N2288.6 AN Schuko socket outlet srewless terminal - 2M - Anthracite
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 250 volt |
Material | Plastic |
Number of Gangs | 1 |
Surface Finishing | Surface protection: Decor |
Number Of Modules | 2 |
Package Width | 0.11 metre |
Package Length | 0.293 metre |
Package Height | 0.05 metre |
Invoice Description | N2288.6 AN - Schuko socket outlet srewless terminal - 2M - Anthracite |
Product Range | Zenit |
Package Gross Weight | 0.46 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2288.6 AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Instructions and Manuals | Click Here |
Write Your Own Review