Switches & Sockets
N2371.1 CV - Frame - 1-gang / 1-module - Champagne
Out of stock
Product Id
2CLA237110N1902
Color: Champagne
Size (height x width): 122 x 90 mm
Mounting plate code suitable for 83,5 mm screw distance boxes: N2373.9.
Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes.
Flush mounting boxes code: 499.3
Surface mounting boxes code: N2993
More about N2371.1 CV - Frame - 1-gang / 1-module - Champagne
MRP (Indian Rupees) | 524 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Number of Gangs | 1 |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | Horizontal 1 ; Vertical 1 |
Package Width | 0.135 metre |
Package Length | 0.272 metre |
Package Height | 0.102 metre |
Invoice Description | N2371.1 CV - Frame - 1-gang / 1-module - Champagne |
Product Range | Zenit |
Package Gross Weight | 1.08 kilogram |
Extended Product Type | N2371.1 CV |
Color | Brass |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review