Switches & Sockets
N2374.1 CB - Frame - 1-gang / 4-modules - Noble - White Glass
Out of stock
Product Id
2CLA237400N3002
Color: White Glass
Material: glass
Size (height x width): 142 x 90 mm
Mounting plate code suitable for 107 mm screw distance boxes: N2374.9.
Frame and mounting plate also suitable for 4 module Italian type boxes.
Flush mounting boxes code: 1499.4
Surface mounting boxes code: N2994
More about N2374.1 CB - Frame - 1-gang / 4-modules - Noble - White Glass
MRP (Indian Rupees) | 4569 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Real glass, Material: Glass |
Number of Gangs | 1 |
Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
Number Of Modules | Horizontal 4 ; Vertical 4 |
Package Width | 0.098 metre |
Package Length | 0.176 metre |
Package Height | 0.028 metre |
Invoice Description | N2374.1 CB - Frame - 1-gang / 4-modules - Noble - White Glass |
Product Range | Zenit |
Package Gross Weight | 0.086 kilogram |
Extended Product Type | N2374.1 CB |
Color | IVIE White |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review