Switches & Sockets
N2374.1 PL Frame - 1-gang / 4-modules - Silver
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA237410N1302
Color: Silver
Size (height x width): 139 x 85 mm
Mounting plate code suitable for 107 mm screw distance boxes: N2374.9. Also suitable for 4 module Italian type boxes.
Flush mounting boxes code: 1499.4
Surface mounting boxes code: N2994
More about N2374.1 PL Frame - 1-gang / 4-modules - Silver
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Thermoplastic |
Number of Gangs | 1 |
Surface Finishing | Decor |
Number Of Modules | Horizontal 4 ; Vertical 4 |
Package Width | 0.122 metre |
Package Length | 0.169 metre |
Package Height | 0.092 metre |
Invoice Description | N2374.1 PL - Frame - 1-gang / 4-modules - Silver |
Product Range | Zenit |
Package Gross Weight | 0.43 kilogram |
Extended Product Type | N2374.1 PL |
Color | Silver |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review