Switches & Sockets
N2573 PL - Frame - 1-gang / 3-modules in squeare box - Silver
Out of stock
Product Id
2CLA257300N1302
Color: Silver
Size (height x width): 90 x 90 mm
Mounting plate code suitable for 60 mm screw distance boxes: N2573.9.
Flush mounting boxes code: 1099.
More about N2573 PL - Frame - 1-gang / 3-modules in squeare box - Silver
MRP (Indian Rupees) | 617 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Number of Gangs | 1 |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | Horizontal 3 ; Vertical 3 |
Package Width | 0.159 metre |
Package Length | 0.202 metre |
Package Height | 0.104 metre |
Invoice Description | N2573 PL - Frame - 1-gang / 3-modules in squeare box - Silver |
Product Range | Zenit |
Package Gross Weight | 0.78 kilogram |
Extended Product Type | N2573 PL |
Color | Silver |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review