Switches & Sockets
N2673.6 CN - Frame - 2-gang / 3+3-modules - Noble - Black Glass
Out of stock
Product Id
2CLA267360N3102
Color: Black Glass
Material: glass
Size (height x width): 122 x 138 mm
Mounting plate code suitable for 4"x4" Brazilian boxes: N2673.9.
More about N2673.6 CN - Frame - 2-gang / 3+3-modules - Noble - Black Glass
MRP (Indian Rupees) | 9182 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Real glass, Material: Glass |
Number of Gangs | 2 |
Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
Number Of Modules | Horizontal 6 ; Vertical 6 |
Package Width | 0.128 metre |
Package Length | 0.195 metre |
Package Height | 0.1 metre |
Invoice Description | N2673.6 CN - Frame - 2-gang / 3+3-modules - Noble - Black Glass |
Product Range | Zenit |
Package Gross Weight | 0.064 kilogram |
Extended Product Type | N2673.6 CN |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review