Switches & Sockets
N2801 BL - Switch 1-gang, 1-way, SP - 1,5 M - White
Out of stock
Product Id
2CLA280100N1102
Color: White.
Rated voltage: 110 - 250 Vac
Rated current: 16AX
Screwless terminals
Optional: locator LED lamp N2191.1 BL (127 Vac)
IEC60669-1
Size: 1,5 modules.
More about N2801 BL - Switch 1-gang, 1-way, SP - 1,5 M - White
MRP (Indian Rupees) | 760 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 250 volt |
Material | Plastic |
Wiring Configuration | Off switch 1-pole |
Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
Number Of Modules | 1.5 |
Package Width | 0.132 metre |
Package Length | 0.32 metre |
Package Height | 0.04 metre |
Invoice Description | N2801 BL - Switch 1-gang, 1-way, SP - 1,5 M - White |
Product Range | Zenit |
Package Gross Weight | 0.24 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Function lighting: Orientation |
Extended Product Type | N2801 BL |
Color | IVIE White |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review