Switches & Sockets
N2810 PL Switch 1-gang, intermediate, SP - 1,5 M - Silver
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA281000N1302
Color: Silver.
Rated voltage: 110 - 250 Vac
Rated current: 16 AX.
Rated power iLED (230/127 Vac): 200/100 W.
Screwless terminals
Optional: locator LED lamp N2192.
Size: 1,5 modules.
More about N2810 PL Switch 1-gang, intermediate, SP - 1,5 M - Silver
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 250 volt |
Material | Plastic |
Wiring Configuration | Intermediate switch |
Surface Finishing | Surface protection: Decor |
Number Of Modules | 1.5 |
Package Width | 0.132 metre |
Package Length | 0.32 metre |
Package Height | 0.04 metre |
Invoice Description | N2810 PL - Switch 1-gang, intermediate, SP - 1,5 M - Silver |
Product Range | Zenit |
Package Gross Weight | 0.28 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Function lighting: Orientation |
Extended Product Type | N2810 PL |
Color | Silver |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review