Switches & Sockets
N2991 BL - Surface mounting box - 2 modules - White
Out of stock
Product Id
2CLA299100N1102
Color: White.
Surface mounting box for 1 and 2 module devices.
Suitable for 2 module mounting plates N2271.9.
Suitable for N2171 and N2271 frames.
Size (Width x Height x Depth): 85 x 85 x 44 mm.
Pre-cut areas in the 4 sides for N2999 adapters.
More about N2991 BL - Surface mounting box - 2 modules - White
Package Width | 0.174 metre |
---|---|
Package Length | 0.238 metre |
Package Height | 0.102 metre |
Invoice Description | N2991 BL - Surface mounting box - 2 modules - White |
Product Range | Zenit |
Package Gross Weight | 0.74 kilogram |
Extended Product Type | N2991 BL |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review