Switches & Sockets
N3292 Surface box IP55 Zenit/Stylo 4M
Out of stock
Product Id
2CLA329200N1101
Surface mounted box.
Waterproof box with double insulation seal.
Grey, RAL 7035.
Diameter for connection, cable or tube: 20 mm max.
Cover with membrane for direct control of the mechanism.
Lid opening 120°.
Impact resistance index: IK06.
More about N3292 Surface box IP55 Zenit/Stylo 4M
MRP (Indian Rupees) | 1941 |
---|---|
Degree of Protection | IP55 |
Compatibility | Zenit |
Material | Plastic |
Number of Gangs | 4 |
Surface Finishing | Surface protection: Untreated, Surface finishing: Matt |
Number Of Modules | 4 |
Package Width | 0.101 metre |
Package Length | 0.237 metre |
Package Height | 0.175 metre |
Invoice Description | N3292 Surface box IP55 Zenit/Stylo 4M |
Product Range | Zenit |
Package Gross Weight | 2.04 kilogram |
Extended Product Type | N3292 |
Color | Grey |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review