Switches & Sockets

AMD11120-AG DP switch w/LED 1G 1W

Product Id
2CLA610130N1601
Rated voltage: 250Vac Rated current: 20AX Status indicator LED

More about AMD11120-AG DP switch w/LED 1G 1W

Technical Specification
MRP (Indian Rupees) 1789
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 250 volt
Material Metal
Wiring Configuration 2-pole switch
Surface Finishing Surface protection: Other, Surface finishing: Glossy
Number Of Modules 1
Package Width 0.1 metre
Package Length 0.165 metre
Package Height 0.06 metre
Invoice Description AMD11120-AG DP switch w/LED 1G 1W
Product Range Millenium
Package Gross Weight 0.33 kilogram
Mounting Type Flush mounted (plaster)
Function Function lighting: Illuminated (on)
Extended Product Type AMD11120-AG
Color Gold
Total GST Percentage 18.00
HSN Number 85365080
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AMD11120-AG DP switch w/LED 1G 1W
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.