Switches & Sockets
AMD18120-ST Switch w/bell symbol 2W 1G
Out of stock
Product Id
2CLA610290N1101
Rated voltage: 250Vac
Rated current: 10AX
Bell symbol indicator LED
More about AMD18120-ST Switch w/bell symbol 2W 1G
MRP (Indian Rupees) | 1097 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Material | Metal |
Wiring Configuration | Two-way switch |
Surface Finishing | Surface protection: Other, Surface finishing: Glossy |
Number Of Modules | 1 |
Package Width | 0.1 metre |
Package Length | 0.165 metre |
Package Height | 0.06 metre |
Invoice Description | AMD18120-ST Switch w/bell symbol 2W 1G |
Product Range | Millenium |
Package Gross Weight | 0.28 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Function lighting: Illuminated (on) |
Extended Product Type | AMD18120-ST |
Color | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review