Switches & Sockets

AMD42920-MG Push button w/bell s. 1W 1G

Product Id
2CLA610440N1701
Rated voltage: 250Vac Rated current: 10A Bell symbol indicator LED

More about AMD42920-MG Push button w/bell s. 1W 1G

Technical Specification
MRP (Indian Rupees) 1240
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 250 volt
Material Metal
Surface Finishing Surface protection: Decor, Surface finishing: Matt
Number Of Modules 1
Number Of Poles 1
Package Width 0.1 metre
Package Length 0.165 metre
Package Height 0.06 metre
Invoice Description AMD42920-MG Push button w/bell s. 1W 1G
Product Range Millenium
Package Gross Weight 0.26 kilogram
Mounting Type Flush mounted (plaster)
Function 1g1w SP push 10AX w/Bell
Extended Product Type AMD42920-MG
Color Gold
Total GST Percentage 18.00
HSN Number 85365080
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AMD42920-MG Push button w/bell s. 1W 1G
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.