Switches & Sockets
AM32144-SB 1G telephone outlet RJ11
Out of stock
Product Id
2CLA611709N1501
Millenium, AM32144-SB ,4 pole
UTP ,2CLA611709N1601
More about AM32144-SB 1G telephone outlet RJ11
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Black |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.149 kilogram |
| Package Height | 0.062 metre |
| Package Length | 0.102 metre |
| Package Width | 0.102 metre |
| Material | Metal |
| Surface Finishing | Decor |
| Number Of Modules | 2 |
| Invoice Description | AM32144-SB 1G telephone outlet RJ11 |
| Extended Product Type | AM32144-SB |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


